Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
32-Bit Microprocessor with USB On-the-Go, Ethernet, PCI, DDR2/DDR controller and Encryption
BGA360: BGA360, ball grid array package, 360 terminals, 1 mm pitch, 23 mm x 23 mm x 2.25 mm body
12NC: 935420985557
Details
Order
Parameter | Value |
---|---|
Number of pins | 360 |
Package Style | BGA |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MCF54452CVP200(935420985557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1773.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCF54452CVP200 (935420985557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCF54452CVP200 (935420985557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCF54452CVP200 (935420985557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
The MCF5445x family of 32-bit microprocessors feature a rich set of connectivity peripherals including Ethernet, USB on-the-go (USB OTG) and peripheral component interconnect (PCI).
Developed for power-conscious designers, the MCF5445x family is ideal for consumer and embedded control designs that need high-performance and connectivity.
These highly integrated microprocessors open the door to expanding application capabilities while driving down total system cost and power requirements.