Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LBGA196: LBGA196, plastic, low profile ball grid array; 196 balls; 1 mm pitch; 15 mm x 15 mm x 1.16 mm body
12NC: 935313281557
Details
Order
12NC: 935313281518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCF5272CVM66(935313281557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 514.75 | |
MCF5272CVM66R2(935313281518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 514.75 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCF5272CVM66 (935313281557) | No | 3 | 260 | 40 | |||
MCF5272CVM66R2 (935313281518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCF5272CVM66 (935313281557) | 854231 | 3A991A2 |
MCF5272CVM66R2 (935313281518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCF5272CVM66 (935313281557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCF5272CVM66R2 (935313281518) | ||||
MCF5272CVM66 (935313281557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCF5272CVM66R2 (935313281518) | ||||
MCF5272CVM66 (935313281557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The MCF527x ColdFire® V2 integrated microprocessor combines high-integration and low-cost with a new level of performance on the popular ColdFire V2 core.
The combination of connection, protection and peripheral selection makes the MCF527 ideal for cost-sensitive, power-conscious applications requiring significant control processing for file management, connectivity, data buffering, user interface and signal processing. Additionally, the MCF5275 and MCF5274 are pin-to-pin compatible.