MCF5270VM100 Product Information|NXP

Buy Options

MCF5270VM100

NRND

12NC: 935325231557

Details

Order

Order from distributors

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
MCF5270 V2CORE 64KSRAM
ParameterValue
Number of pins
196
Package Style
LBGA

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCF5270VM100(935325231557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
514.75

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCF5270VM100
(935325231557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCF5270VM100
(935325231557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCF5270VM100
(935325231557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCF5270VM100
(935325231557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about MCF527X

The MCF527x ColdFire® V2 integrated microprocessor combines high-integration and low-cost with a new level of performance on the popular ColdFire V2 core.

The combination of connection, protection and peripheral selection makes the MCF527 ideal for cost-sensitive, power-conscious applications requiring significant control processing for file management, connectivity, data buffering, user interface and signal processing. Additionally, the MCF5275 and MCF5274 are pin-to-pin compatible.