Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO28: SO28, plastic, small outline package; 28 terminals; 1.27 mm pitch; 7.5 mm x 17.93 mm x 2.35 mm body
12NC: 935317436574
Details
Order
12NC: 935317436518
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 8 |
RAM (kB) | 0.512 |
Core Type | S08 |
Operating Frequency [Max] (MHz) | 10 |
Bus Frequency (typ) (MHz) | 10 |
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 5.5 |
GPIO | 24 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC9S08SE8CWL(935317436574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 756.25 | |
MC9S08SE8CWLR(935317436518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 756.25 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC9S08SE8CWL (935317436574) | No | 3 | 260 | 40 | |||
MC9S08SE8CWLR (935317436518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC9S08SE8CWL (935317436574) | 854231 |
MC9S08SE8CWLR (935317436518) | 854231 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC9S08SE8CWL (935317436574) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC9S08SE8CWLR (935317436518) | ||||
MC9S08SE8CWL (935317436574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC9S08SE8CWLR (935317436518) |
The MC9S08SE8 series MCUs are members of the cost-effective, high-performance S08 family of 8-bit microcontroller units (MCUs). All MCUs in the family use the enhanced S08 core and are available with a variety of modules, memory sizes, memory and package types.