SOT136-3: SO28 Small Outline | NXP Semiconductors

SOT136-3: SO28


Overview

SO28, plastic, small outline package; 28 terminals; 1.27 mm pitch; 7.5 mm x 17.93 mm x 2.35 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO28 surface mount double SO 7.5 x 17.93 x 2.35 28 plastic
Manufacture Code Reference Codes Issue Date
98ASB42345B E-PDSO-G28(JEDEC 2017-06-11
Part Description Quick access
System Basis Chip, CAN, 2x 5.0V/200mA LDOs, SOIC 28
System Basis Chip, CAN, 2x 5.0V/200mA LDOs, SOIC 28
S08SH 8-bit MCU, S08 core, 16KB Flash, 40MHz, SOIC 28
S08QE 8-bit MCU, S08 core, 8KB Flash, 20MHz, SOIC 28
Switch, Congifurable 8 Channels, SOIC 28
MCU, 176 BYTES RAM, A/D, EPP
S08QB 8-bit MCU, S08 core, 4KB Flash, 20MHz, SOIC 28
S08QE 8-bit MCU, S08 core, 4KB Flash, 20MHz, SOIC 28
S08QB 8-bit MCU, S08 core, 8KB Flash, 20MHz, SOIC 28
System Basis Chip, CAN, 2x 5.0V/200mA LDOs, 4 wake ups, 15 ms reset duration, SOIC 28
S08QE 8-bit MCU, S08 core, 32KB Flash, 50MHz, SOIC 28
PB-FREE FINISHED GOODS SOIC 28W
System Basis Chip, CAN, 2x 5.0V/200mA LDOs, SOIC 28
16-bit DSC, 56800E core, 16KB Flash, 32MHz, SOIC 28
16-bit DSC, 56800E core, 12KB Flash, 32MHz, SOIC 28
System Basis Chip, CAN, 2x 5.0V/200mA LDOs, 3.5 ms reset duration, SOIC 28
S08SE 8-bit MCU, S08 core, 8KB Flash, 20MHz, SOIC 28
S08SE 8-bit MCU, S08 core, 4KB Flash, 20MHz, SOIC 28
MCU, 176 BYTES RAM, A/D
S08SH 8-bit MCU, S08 core, 32KB Flash, 40MHz, SOIC 28
MC68HC705P6E SERIES
S08SE 8-bit MCU, S08 core, 8KB Flash, 20MHz, SOIC 28
S08SH 8-bit MCU, S08 core, 32KB Flash, 40MHz, SOIC 28
8BIT MCU 224 BYTES RAM
MCU 16K FLASH
MCU,8K FLASH,8 BIT ADC
S08SE 8-bit MCU, S08 core, 8KB Flash, 20MHz, SOIC 28
PB-FREE FINISHED GOODS
S08QE 8-bit MCU, S08 core, 16KB Flash, 50MHz, SOIC 28
MCU,128RAM,4K FLASH,A/D - EPP
908JB8
S08SE 8-bit MCU, S08 core, 4KB Flash, 20MHz, SOIC 28