Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSSOP20: TSSOP20, plastic, thin shrink small outline package; 20 terminals; 0.65 mm pitch; 4.4 mm x 6.5 mm x 1.05 mm body
12NC: 935380409574
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 4 |
RAM (kB) | 0.256 |
Core Type | S08 |
Operating Frequency [Max] (MHz) | 20 |
Supply Voltage [min] (V) | 1.8 |
Parameter | Value |
---|---|
Supply Voltage [max] (V) | 3.6 |
GPIO | 18 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
SCI | 1 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MC9S08QL4CTJ(935380409574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 81.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC9S08QL4CTJ (935380409574) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC9S08QL4CTJ (935380409574) | 854231 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC9S08QL4CTJ (935380409574) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC9S08QL4CTJ (935380409574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The S08QL family provide extreme energy efficiency at a voltage range of 1.8 to 3.6V, suitable for cost-effective, battery sensitive, portable, low-power applications. QL8 offers low-power features such as two ultra-low-power stop modes, low-power run and wait for modes, 6 μs wake-up time, ultra-low-power external oscillator and clock gating registers to disable clocks to unused peripherals. Besides low-power, QL8 supports up to 8 KB of flash memory. It consists of an 8-bit module timer, a 16-bit timer/PWM (TPM), UART, RTC, 12-bit ADC and analog comparator. QL8 can be powered down to 1.8V and still able to operate at maximum 20 MHz CPU speed.