Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVSON8: HVSON8, plastic, thermal enhanced very thin small outline; no leads; 8 terminals; 0.8 mm pitch; 4 mm x 4 mm x 0.9 mm body
12NC: 935316993557
Details
Order
12NC: 935316993528
Details
Order
Parameter | Value |
---|---|
Core Type | S08 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC9S08QA4CFQE(935316993557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 37.4 | |
MC9S08QA4CFQER(935316993528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 37.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC9S08QA4CFQE (935316993557) | No | 3 | 260 | 40 | |||
MC9S08QA4CFQER (935316993528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC9S08QA4CFQE (935316993557) | 854231 | 3A991A2 |
MC9S08QA4CFQER (935316993528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC9S08QA4CFQE (935316993557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC9S08QA4CFQER (935316993528) | ||||
MC9S08QA4CFQE (935316993557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC9S08QA4CFQER (935316993528) | ||||
MC9S08QA4CFQE (935316993557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The MC9S08QA4 series are members of the cost-effective, high-performance S08 family of 8-bit microcontroller units featuring 1.8 to 3.3-volt operation, on-chip memory, two very low-power stop modes and low-voltage detection with reset or interrupt. The S08 core delivers a 40 MHz core speed and 20 MHz bus speed.