Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
QFP240: QFP240, plastic, quad flat package; 240 terminals; 0.5 mm pitch; 32 mm x 32 mm x 3.4 mm body
12NC: 935322591557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC68EN360CAI25L(935322591557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 7349.9 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC68EN360CAI25L (935322591557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC68EN360CAI25L (935322591557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC68EN360CAI25L (935322591557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC68EN360CAI25L (935322591557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The MC68360 Quad Integrated Communication Controller (QUICC™) is a versatile one-chip integrated microprocessor and peripheral combination family that can be used in a variety of controller applications.
The MC68360 particularly excels in communications activities. The QUICC can be described as a next-generation MC68302, with higher performance in all areas of device operation, increased flexibility, and higher integration. The term "quad" comes from the fact that there are four serial communications controllers (SCCs) on the device. However, there are actually seven serial channels which include four SCCs, two serial management controllers (SMCs), and one serial peripheral interface (SPI).