MC68360AI33L Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC68360AI33L(935322598557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
7349.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC68360AI33L
(935322598557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC68360AI33L
(935322598557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC68360AI33L
(935322598557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC68360AI33L
(935322598557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about MC68360

The MC68360 Quad Integrated Communication Controller (QUICC™) is a versatile one-chip integrated microprocessor and peripheral combination family that can be used in a variety of controller applications.

The MC68360 particularly excels in communications activities. The QUICC can be described as a next-generation MC68302, with higher performance in all areas of device operation, increased flexibility, and higher integration. The term "quad" comes from the fact that there are four serial communications controllers (SCCs) on the device. However, there are actually seven serial channels which include four SCCs, two serial management controllers (SMCs), and one serial peripheral interface (SPI).