MC68EN360VR33L Product Information|NXP

Buy Options

MC68EN360VR33L

End of Life

12NC: 935323955557

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC68EN360VR33L(935323955557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
2096.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC68EN360VR33L
(935323955557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC68EN360VR33L
(935323955557)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MC68EN360VR33L
(935323955557)
NOTICE
2020-03-30
2020-09-30
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC68EN360VR33L
(935323955557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC68EN360VR33L
(935323955557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC68EN360VR33L
(935323955557)
2019-09-252019-09-26201909022DNDiscontinuance Notice for DSP56303 68360 PBGA only 8569 P5020 8272 Family Lead only 8313 Family Lead only
MC68EN360VR33L
(935323955557)
2018-06-142018-09-12201805033F01MC68360 357PBGA 25x25 Change to Halogen-free Substrate Core Material and Solder Mask Change

More about MC68360

The MC68360 Quad Integrated Communication Controller (QUICC™) is a versatile one-chip integrated microprocessor and peripheral combination family that can be used in a variety of controller applications.

The MC68360 particularly excels in communications activities. The QUICC can be described as a next-generation MC68302, with higher performance in all areas of device operation, increased flexibility, and higher integration. The term "quad" comes from the fact that there are four serial communications controllers (SCCs) on the device. However, there are actually seven serial channels which include four SCCs, two serial management controllers (SMCs), and one serial peripheral interface (SPI).