Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
BGA357: BGA357, plastic, ball grid array; 357 balls; 1.27 mm pitch; 25 mm x 25 mm x 2.52 mm body
12NC: 935320952557
Details
Order
Part/12NC | PbFree | EU RoHS | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MC68EN360ZQ25L(935320952557) | No | No | e0 | REACH SVHC | 2173.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Soldering | |||||
MC68EN360ZQ25L (935320952557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC68EN360ZQ25L (935320952557) | 854231 | 3A991A2 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MC68EN360ZQ25L (935320952557) | NOTICE | 2020-03-30 | 2020-09-30 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC68EN360ZQ25L (935320952557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC68EN360ZQ25L (935320952557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC68EN360ZQ25L (935320952557) | 2019-09-25 | 2019-09-26 | 201909022DN | Discontinuance Notice for DSP56303 68360 PBGA only 8569 P5020 8272 Family Lead only 8313 Family Lead only |
MC68EN360ZQ25L (935320952557) | 2018-06-14 | 2018-09-12 | 201805033F01 | MC68360 357PBGA 25x25 Change to Halogen-free Substrate Core Material and Solder Mask Change |
The MC68360 Quad Integrated Communication Controller (QUICC™) is a versatile one-chip integrated microprocessor and peripheral combination family that can be used in a variety of controller applications.
The MC68360 particularly excels in communications activities. The QUICC can be described as a next-generation MC68302, with higher performance in all areas of device operation, increased flexibility, and higher integration. The term "quad" comes from the fact that there are four serial communications controllers (SCCs) on the device. However, there are actually seven serial channels which include four SCCs, two serial management controllers (SMCs), and one serial peripheral interface (SPI).