MC34932SEK Product Information|NXP

Buy Options

MC34932SEK

Active

12NC: 935311993574

Details

MC34932SEKR2

Active

12NC: 935311993518

Details

Operating Features

ParameterValue
Device Function
dual H-bridge
Load Current (IL) [TYP] (A)
5
Number of Channels
4
Drain-to-Source On Resistance (TYP) (Ohm) (RDS(ON))
0.12
Full-bridge RDS(on) (Typ) (Ohm)
0.24
Load Supply Voltage (Min) (V)
5
ParameterValue
Load Supply Voltage (Max) (V)
36
Supply Voltage [min] (V)
5
Supply Voltage [max] (V)
40
Interface and Input Control
Parallel / Parallel
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC34932SEK(935311993574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
766.05
MC34932SEKR2(935311993518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
766.05

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC34932SEK
(935311993574)
No
3
260
40
MC34932SEKR2
(935311993518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC34932SEK
(935311993574)
854239
EAR99
MC34932SEKR2
(935311993518)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC34932SEK
(935311993574)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC34932SEKR2
(935311993518)
MC34932SEK
(935311993574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC34932SEKR2
(935311993518)

More about MC34932

The NXP efficient 36 V/5 A H-Bridge DC motor drivers in the same package.

  • Features real-time load current monitoring and automatic thermal back-off ensuring high availability operation in demanding high-current, high-temperature industrial applications
  • Designed primarily for DC brushed and DC servo motor driver applications within the current and voltage limits stated in this specification
  • Powered by SMARTMOS® technology
  • Processor Expert® component for medium voltage H-Bridge products enables rapid embedded application development.