MC34931EK Product Information|NXP

Features


H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, Cur FB, Sleep, IMM, SM-8, SOICW-EP 32

Package


HSOP32: HSOP32, plastic, thermal enhanced small outline package; 32 terminals; 0.65 mm pitch; 7.5 mm x 11 mm x 2.22 mm body

Buy Options

Operating Features

ParameterValue
Device Function
H-bridge
Load Current (IL) [TYP] (A)
5
Number of Channels
2
Drain-to-Source On Resistance (TYP) (Ohm) (RDS(ON))
0.12
Full-bridge RDS(on) (Typ) (Ohm)
0.24
Load Supply Voltage (Min) (V)
5
ParameterValue
Load Supply Voltage (Max) (V)
36
Supply Voltage [min] (V)
5
Supply Voltage [max] (V)
40
Interface and Input Control
Parallel / Parallel
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC34931EK(935311557574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
484.2
MC34931EKR2(935311557518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
484.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC34931EK
(935311557574)
No
3
260
40
MC34931EKR2
(935311557518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC34931EK
(935311557574)
854239
EAR99
MC34931EKR2
(935311557518)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC34931EK
(935311557574)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC34931EKR2
(935311557518)
MC34931EK
(935311557574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC34931EKR2
(935311557518)
MC34931EK
(935311557574)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MC34931EKR2
(935311557518)

More about MC34931

The NXP MC34931 is a monolithic, thermally efficient 36 V/ 5 A H-Bridge DC motor driver.