Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
System Basis Chip, LIN, 1x 5.0V/60mA LDOs, High-Side Drivers, Enhanced EMC, QFP 32
LQFP32: LQFP32, plastic, low profile quad flat package; 32 terminals; 0.8 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935310074557
Details
Order
12NC: 935310074528
Details
Order
Parameter | Value |
---|---|
Part Number | MC34910G5AC |
Recommended Orderable Part Number | MC34910G5AC |
Additional Features - Analog | Low Voltage Detection Reset, PWM Capable, Wake, Watchdog, Watchdog Timer |
Parameter | Value |
---|---|
Supply Voltage [Min to Max] (V) | 5.5 to 18 |
Data Rate [max] kbps | 20.0 |
Protection | overcurrent, overtemperature, overvoltage, thermal shutdown, undervoltage detection |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC34910G5AC(935310074557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 188.6 | |
MC34910G5ACR2(935310074528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 188.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC34910G5AC (935310074557) | No | 3 | 260 | 40 | |||
MC34910G5ACR2 (935310074528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC34910G5AC (935310074557) | 854239 | EAR99 |
MC34910G5ACR2 (935310074528) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC34910G5AC (935310074557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC34910G5ACR2 (935310074528) | ||||
MC34910G5AC (935310074557) | 2023-11-09 | 2023-11-10 | 202311001DN | Discontinuation Notification for NXP Product Line Advanced Power Systems Select Products - Nov2023 |
MC34910G5ACR2 (935310074528) | ||||
MC34910G5AC (935310074557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC34910G5ACR2 (935310074528) | ||||
MC34910G5ACR2 (935310074528) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The NXP MC33910 is a SPI-controlled System Basis Chip (SBC) that combines many frequently used functions in an MCU-based system, plus a LIN transceiver.