MC34910BAC Product Information|NXP

Buy Options

MC34910BAC

Active

12NC: 935322623557

Details

Order

Order from distributors

MC34910BACR2

Active

12NC: 935322623528

Details

Order

Order from distributors

Operating Features

ParameterValue
Part Number
MC34910BAC
Recommended Orderable Part Number
MC34910BAC
Additional Features - Analog
Low Voltage Detection Reset, PWM Capable, Wake, Watchdog, Watchdog Timer
ParameterValue
Supply Voltage [Min to Max] (V)
5.5 to 18
Data Rate [max] kbps
20.0
Protection
overcurrent, overtemperature, overvoltage, thermal shutdown, undervoltage detection

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC34910BAC(935322623557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
188.6
MC34910BACR2(935322623528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
188.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC34910BAC
(935322623557)
No
3
260
40
MC34910BACR2
(935322623528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC34910BAC
(935322623557)
854239
EAR99
MC34910BACR2
(935322623528)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC34910BAC
(935322623557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC34910BACR2
(935322623528)
MC34910BAC
(935322623557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC34910BACR2
(935322623528)

More about MC33910

The NXP MC33910 is a SPI-controlled System Basis Chip (SBC) that combines many frequently used functions in an MCU-based system, plus a LIN transceiver.

  • 5.0 V, 50 mA low dropout regulator with full protection and reporting features
  • Full SPI-readable diagnostic and a selectable timing watchdog for detecting errant operation
  • The LIN Protocol Specification, version 2.0 and 2.1 (G5AC) compliant LIN transceiver has waveshaping circuitry that can be disabled for higher data rates
  • Two 60 mA high side switches with optional pulse-width modulation (PWM) are implemented to drive small loads