MC33910BAC Product Information|NXP

Buy Options

MC33910BAC

Active

12NC: 935309319557

Details

MC33910BACR2

Active

12NC: 935309319528

Details

Operating Features

ParameterValue
Part Number
MC33910BAC
Recommended Orderable Part Number
MC33910BAC
Additional Features - Analog
Low Voltage Detection Reset, PWM Capable, Wake, Watchdog Timer
ParameterValue
Supply Voltage [Min to Max] (V)
5.5 to 18
Data Rate [max] kbps
20.0
Protection
overcurrent, overtemperature, overvoltage, thermal shutdown, undervoltage detection

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC33910BAC(935309319557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
188.6
MC33910BACR2(935309319528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
188.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33910BAC
(935309319557)
No
3
260
40
MC33910BACR2
(935309319528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC33910BAC
(935309319557)
854239
EAR99
MC33910BACR2
(935309319528)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33910BAC
(935309319557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33910BACR2
(935309319528)
MC33910BAC
(935309319557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC33910BACR2
(935309319528)

More about MC33910

The NXP MC33910 is a SPI-controlled System Basis Chip (SBC) that combines many frequently used functions in an MCU-based system, plus a LIN transceiver.

  • 5.0 V, 50 mA low dropout regulator with full protection and reporting features
  • Full SPI-readable diagnostic and a selectable timing watchdog for detecting errant operation
  • The LIN Protocol Specification, version 2.0 and 2.1 (G5AC) compliant LIN transceiver has waveshaping circuitry that can be disabled for higher data rates
  • Two 60 mA high side switches with optional pulse-width modulation (PWM) are implemented to drive small loads