MC33HB2002ES Product Information|NXP

Features


H-Bridge, SPI, Brushed DC Motor Driver, 5-28 V, 10 A, Cur FB, Sleep, SM-8, 28 QFN 6x6 mm

Package


HVQFN28: HVQFN28, plastic, thermally enhanced very thin quad flat, non-leaded package, 0.125 mm dimple wettable flank; 28 terminals; 0.65 mm pitch; 6 mm x 6 mm x 0.85 mm body

Buy Options

MC33HB2002ES

Active

12NC: 935363141557

Details

Order

In Stock:360
Order from distributors

Operating Features

ParameterValue
AEC-Q100 Temperature Range
grade 1
Device Function
H-bridge
Load Current (IL) [TYP] (A)
5
Number of Channels
2
Drain-to-Source On Resistance (TYP) (Ohm) (RDS(ON))
0.1
Full-bridge RDS(on) (Typ) (Ohm)
0.2
ParameterValue
Load Supply Voltage (Min) (V)
5
Load Supply Voltage (Max) (V)
28
Supply Voltage [min] (V)
5
Supply Voltage [max] (V)
40
Interface and Input Control
Parallel / Parallel, SPI / SPI
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MC33HB2002ES(935363141557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
373.05
MC33HB2002ESR2(935363141528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
373.05

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MC33HB2002ES
(935363141557)
ISO 26262
3
260
260
40
40
MC33HB2002ESR2
(935363141528)
ISO 26262
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC33HB2002ES
(935363141557)
854239
EAR99
MC33HB2002ESR2
(935363141528)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33HB2002ESR2
(935363141528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about HB2002

The HB2002 meets shifting demands for motor control applications in automotive and industrial spaces, delivering the efficient and robust performance necessary for tomorrow's safety-critical solutions.

  • Safety and Protection: H-Bridge motor driver designed using ISO 26262 processes to support ASIL C and D system qualifications.
  • Scalability: SPI-programmable current limits, slew rates, fault reporting, and control schemes enable the same IC to service various applications and motor sizes.
  • Thermal Management: Integrated power MOSFETs have temperature-dependent current limit foldback to reduce power and prevent excessive device heating.
More