Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HSOP44: HSOP44, plastic, thermal enhanced small outline package; 44 terminals; 0.65 mm pitch; 15.9 mm x 11 mm x 3 mm body
12NC: 935309953574
Details
12NC: 935309953518
Details
12NC: 935331563574
Details
12NC: 935331563518
Details
Parameter | Value |
---|---|
AEC-Q100 Temperature Range | grade 1 |
Device Function | H-bridge, powertrain control |
Load Current (IL) [TYP] (A) | 5 |
Number of Channels | 2 |
Drain-to-Source On Resistance (TYP) (Ohm) (RDS(ON)) | 0.12 |
Full-bridge RDS(on) (Typ) (Ohm) | 0.24 |
Parameter | Value |
---|---|
Load Supply Voltage (Min) (V) | 5 |
Load Supply Voltage (Max) (V) | 28 |
Supply Voltage [min] (V) | 5 |
Supply Voltage [max] (V) | 40 |
Interface and Input Control | Parallel / Parallel |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
GC33931VW(935331563574) | No | Yes Certificate Of Analysis (CoA) | No | e4 | REACH SVHC | 1899.1 | |
GC33931VWR2(935331563518) | No | Yes Certificate Of Analysis (CoA) | No | e4 | REACH SVHC | 1899.1 | |
MC33931VW(935309953574) | No | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 1899.1 | |
MC33931VWR2(935309953518) | No | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 1899.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
GC33931VW (935331563574) | No | 3 | 245 | 245 | 30 | 30 | |
GC33931VWR2 (935331563518) | No | 3 | 245 | 245 | 30 | 30 | |
MC33931VW (935309953574) | No | 3 | 245 | 245 | 30 | 30 | |
MC33931VWR2 (935309953518) | No | 3 | 245 | 245 | 30 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
GC33931VW (935331563574) | 854239 | EAR99 |
GC33931VWR2 (935331563518) | 854239 | EAR99 |
MC33931VW (935309953574) | 854239 | EAR99 |
MC33931VWR2 (935309953518) | 854239 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MC33931VW (935309953574) | NOTICE | 2026-01-31 | 2026-06-30 | MC33HB2000AES (935385936557) |
MC33931VWR2 (935309953518) | NOTICE | 2026-01-31 | 2026-06-30 | MC33HB2000AESR2 (935385936528) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
GC33931VW (935331563574) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
GC33931VWR2 (935331563518) | ||||
MC33931VW (935309953574) | ||||
MC33931VWR2 (935309953518) | ||||
MC33931VW (935309953574) | 2025-02-07 | 2025-02-08 | 202502006DN | Discontinuation Notification for NXP Driver & Energy Systems HSOP Package Products |
MC33931VWR2 (935309953518) | ||||
GC33931VW (935331563574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
GC33931VWR2 (935331563518) | ||||
MC33931VW (935309953574) | ||||
MC33931VWR2 (935309953518) | ||||
GC33931VWR2 (935331563518) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC33931VW (935309953574) | ||||
MC33931VWR2 (935309953518) |
The NXP MC33931 is a monolithic H-Bridge power IC in a robust thermally enhanced package, designed primarily for automotive electronic throttle control, but is applicable to any low-voltage DC servo motor control application within the current and voltage limits stated in this specification.