Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, Cur FB, Slew Select, SM-8, PQFN 32
HQFN32: HQFN32, plastic, thermal enhanced quad flatpack; no leads; 32 terminals; 0.8 mm pitch; 8 mm x 8 mm x 2.1 mm body
12NC: 935311694557
Details
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935311694528
Details
Order
Parameter | Value |
---|---|
AEC-Q100 Temperature Range | grade 1 |
Device Function | H-bridge, powertrain control |
Load Current (IL) [TYP] (A) | 5 |
Number of Channels | 2 |
Drain-to-Source On Resistance (TYP) (Ohm) (RDS(ON)) | 0.12 |
Full-bridge RDS(on) (Typ) (Ohm) | 0.24 |
Parameter | Value |
---|---|
Load Supply Voltage (Min) (V) | 5 |
Load Supply Voltage (Max) (V) | 28 |
Supply Voltage [min] (V) | 5 |
Supply Voltage [max] (V) | 40 |
Interface and Input Control | Parallel / Parallel |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC33926PNB(935311694557) | No | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 368.75 | |
MC33926PNBR2(935311694528) | No | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 368.75 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MC33926PNB (935311694557) | Quality Managed | 3 | 250 | 250 | 30 | 30 | |
MC33926PNBR2 (935311694528) | Quality Managed | 3 | 250 | 250 | 30 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | Footprint | Capture Symbol |
---|---|---|---|---|
MC33926PNB (935311694557) | 854239 | EAR99 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
MC33926PNBR2 (935311694528) | 854239 | EAR99 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33926PNB (935311694557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC33926PNBR2 (935311694528) | ||||
MC33926PNB (935311694557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33926PNBR2 (935311694528) | ||||
MC33926PNB (935311694557) | 2020-02-23 | 2020-02-24 | 202002025I | MC33926 Data Sheet Update to Rev 16 (28-pin HVQFN Clarifications) |
MC33926PNBR2 (935311694528) | ||||
MC33926PNBR2 (935311694528) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The 33926 is a monolithic H-Bridge Power IC designed primarily for automotive electronic throttle control but is applicable to any low-voltage DC servo motor control application within the current and voltage limits stated in this specification.
The 33926 is able to control inductive loads with currents up to 5.0 A peak. RMS current capability is subject to the degree of heatsinking provided to the device package. Internal peak-current limiting (regulation) is activated at load currents above 6.5 A ± 1.5 A. Output loads can be pulse width modulated (PWM-ed) at frequencies up to 20 kHz. A load current feedback feature provides a proportional (0.24% of the load current) current output suitable for monitoring by a microcontroller's A/D input. A Status Flag output reports undervoltage, overcurrent, and overtemperature fault conditions.
Two independent inputs provide polarity control of two half-bridge totem-pole outputs. Two independent disable inputs are provided to force the H-Bridge outputs to tri-state (high impedance off-state). An inverting input changes the IN1 and IN2 inputs to LOW = true logic.
The MC33926 is a SafeAssure® functional safety solution