MC12311CHN Product Information|NXP

Features


S08 8-bit MCU, S08 core, 32KB Flash, 50MHz, Sub-1 GHz Radio, MAPBGA 60

Package


VFLGA60: VFLGA60, plastic, very thin fine-pitch land grid array package; 60 balls; 0.5 mm pitch; 8 mm x 8 mm x 0.91 mm body

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
S08 8-bit MCU, S08 core, 32KB Flash, 50MHz, Sub-1 GHz Radio, MAPBGA 60
ParameterValue
Number of pins
60
Package Style
VFLGA

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MC12311CHN(935323222557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
229.6
MC12311CHNR(935323222518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
229.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC12311CHN
(935323222557)
No
3
260
40
MC12311CHNR
(935323222518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MC12311CHN
(935323222557)
854231
5A002A1
G065769
MC12311CHNR
(935323222518)
854231
5A002A1
G065769

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC12311CHN
(935323222557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC12311CHNR
(935323222518)
MC12311CHN
(935323222557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC12311CHNR
(935323222518)
MC12311CHN
(935323222557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MC12311CHNR
(935323222518)

More about MC12311

Powered by the low-power S08QE 8-bit microcontroller, the MC12311 embeds a rich set of peripherals with a high-performance sub-1 GHz radio, capable of operating over a wide frequency range including 315, 433, 470, 868, 915, 928 and 960 MHz in the license-free industrial, scientific and medical (ISM) frequency bands. This configuration allows users to minimize the use of external components.