Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1552-1 | VFLGA60 | surface mount | bottom | VFLGA | 8 x 8 x 0.91 | 60 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA00302 | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
MKW01Z128CHN | Kinetis KW01: sub 1GHz Wireless Radio MCU, 48MHz Cortex-M0+, 128KB Flash, 16KB SRAM, 60-LGA, | |
MC12311CHN | S08 8-bit MCU, S08 core, 32KB Flash, 50MHz, Sub-1 GHz Radio, MAPBGA 60 |