Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
VFBGA98: VFBGA98, very thin fine-pitch ball grid array package, 98 terminals, 0.5 mm pitch, 7 mm x 7 mm x 0.86 mm body
12NC: 935384769551
Details
12NC: 935384769557
Details
12NC: 935384769518
Details
Parameter | Value |
---|---|
Core Type | Arm Cortex-M33 |
Operating Frequency [Max] (MHz) | 150 |
Flash (kB) | 256 |
GPIO | 64 |
Parameter | Value |
---|---|
Security | CRC, RNG |
ADC [Number, bits] | 1 x 16 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Supply Voltage [Min to Max] (V) | 1.8 to 3.6 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC55S26JEV98E(935384769551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 87.8918242854772 | |
LPC55S26JEV98K(935384769557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 87.8918242854772 | |
LPC55S26JEV98Y(935384769518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 87.8918242854772 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC55S26JEV98E (935384769551) | No | 3 | 3 | 240 | 260 |
LPC55S26JEV98K (935384769557) | No | 3 | 3 | 240 | 260 |
LPC55S26JEV98Y (935384769518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC55S26JEV98E (935384769551) | 854231 | 5A992C |
LPC55S26JEV98K (935384769557) | 854231 | 5A992C |
LPC55S26JEV98Y (935384769518) | 854231 | 5A992C |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC55S26JEV98E (935384769551) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
LPC55S26JEV98K (935384769557) | ||||
LPC55S26JEV98Y (935384769518) |
The LPC552x/S2x MCU family is part of the EdgeVerse™ edge computing platform and further expands the world’s first general purpose Cortex-M33-based MCU series, offering significant advantages for developers, including pin-, software- and peripheral-compatibility for ease of use and accelerating time to market, while leveraging the cost-effective 40-nm NVM process technology.
The LPC552x/S2x is a mainstream family within the LPC5500 MCU series inclusive of LPC55S28, LPC55S26, LPC5528, LPC5526 MCUs, providing a perfect balance between security, performance efficiency and system integration for general embedded and industrial IoT markets. The LPC552x/S2x MCU family combines the high-performance efficiency of the Cortex-M33 core with multiple high-speed interfaces, an integrated power management IC, and rich analog integration.