Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLQFP100: HLQFP100, plastic, thermal enhanced low profile quad flat package; 100 terminals; 0.50 mm pitch; 14 mm x 14 mm x 1.4 mm body
12NC: 935352645551
Details
Order
12NC: 935352645557
Details
Quantity
Unit Pricing
1 - 25 | $4.32 |
26 - 98 | $3.98 |
99 - 99 | $3.65 |
100+ | $3.65 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935352645518
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M33 |
Operating Frequency [Max] (MHz) | 150 |
Flash (kB) | 512 |
GPIO | 64 |
Parameter | Value |
---|---|
Security | CRC, RNG |
ADC [Number, bits] | 1 x 16 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Supply Voltage [Min to Max] (V) | 1.8 to 3.6 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC5528JBD100E(935352645551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 644.0319512424068 | |
LPC5528JBD100K(935352645557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 644.0319512424068 | |
LPC5528JBD100Y(935352645518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 644.0319512424068 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC5528JBD100E (935352645551) | No | 3 | 3 | 240 | 260 |
LPC5528JBD100K (935352645557) | No | 3 | 3 | 240 | 260 |
LPC5528JBD100Y (935352645518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC5528JBD100E (935352645551) | 854231 | 3A991A2 |
LPC5528JBD100K (935352645557) | 854231 | 3A991A2 |
LPC5528JBD100Y (935352645518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC5528JBD100E (935352645551) | 2022-06-01 | 2022-09-05 | 202205023I | Standardize the LQFP 14x14x1.4 tray and the 5+1 Tray Dry-Pack Packing Method |
LPC5528JBD100K (935352645557) | ||||
LPC5528JBD100E (935352645551) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
LPC5528JBD100K (935352645557) | ||||
LPC5528JBD100Y (935352645518) |
The LPC552x/S2x MCU family is part of the EdgeVerse™ edge computing platform and further expands the world’s first general purpose Cortex-M33-based MCU series, offering significant advantages for developers, including pin-, software- and peripheral-compatibility for ease of use and accelerating time to market, while leveraging the cost-effective 40-nm NVM process technology.
The LPC552x/S2x is a mainstream family within the LPC5500 MCU series inclusive of LPC55S28, LPC55S26, LPC5528, LPC5526 MCUs, providing a perfect balance between security, performance efficiency and system integration for general embedded and industrial IoT markets. The LPC552x/S2x MCU family combines the high-performance efficiency of the Cortex-M33 core with multiple high-speed interfaces, an integrated power management IC, and rich analog integration.