Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HTQFP64: HTQFP64, thermal enhanced thin quad flat package; 64 terminals, 0.5 mm pitch, 10 mm x 10 mm x 1 mm body
12NC: 935380556551
Details
Order
12NC: 935380556557
Details
Quantity
Unit Pricing
1 - 25 | $3.37 |
26 - 98 | $3.11 |
99 - 99 | $2.85 |
100+ | $2.85 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935380556518
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M33 |
Operating Frequency [Max] (MHz) | 150 |
Flash (kB) | 256 |
GPIO | 36 |
Parameter | Value |
---|---|
Security | CRC, RNG |
ADC [Number, bits] | 1 x 16 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Supply Voltage [Min to Max] (V) | 1.8 to 3.6 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC5526JBD64E(935380556551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 272.4855286424067 | |
LPC5526JBD64K(935380556557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 272.4855286424067 | |
LPC5526JBD64Y(935380556518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 272.4855286424067 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC5526JBD64E (935380556551) | No | 3 | 3 | 240 | 260 |
LPC5526JBD64K (935380556557) | No | 3 | 3 | 240 | 260 |
LPC5526JBD64Y (935380556518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC5526JBD64E (935380556551) | 854231 | 3A991A2 |
LPC5526JBD64K (935380556557) | 854231 | 3A991A2 |
LPC5526JBD64Y (935380556518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC5526JBD64E (935380556551) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
LPC5526JBD64K (935380556557) | ||||
LPC5526JBD64Y (935380556518) |
The LPC552x/S2x MCU family is part of the EdgeVerse™ edge computing platform and further expands the world’s first general purpose Cortex-M33-based MCU series, offering significant advantages for developers, including pin-, software- and peripheral-compatibility for ease of use and accelerating time to market, while leveraging the cost-effective 40-nm NVM process technology.
The LPC552x/S2x is a mainstream family within the LPC5500 MCU series inclusive of LPC55S28, LPC55S26, LPC5528, LPC5526 MCUs, providing a perfect balance between security, performance efficiency and system integration for general embedded and industrial IoT markets. The LPC552x/S2x MCU family combines the high-performance efficiency of the Cortex-M33 core with multiple high-speed interfaces, an integrated power management IC, and rich analog integration.