LPC55S26JBD100 Product Information|NXP

Buy Options

LPC55S26JBD100K

Active

12NC: 935380548557

Details

Quantity

Unit Pricing

1 - 25$4.09
26 - 98$3.78
99 - 99$3.46
100+$3.46

Order

$4.09 USD
In Stock:2,190
Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC55S26JBD100E(935380548551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
644.0319512424068
LPC55S26JBD100K(935380548557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
644.0319512424068
LPC55S26JBD100Y(935380548518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
644.0319512424068

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC55S26JBD100E
(935380548551)
No
3
3
240
260
LPC55S26JBD100K
(935380548557)
No
3
3
240
260
LPC55S26JBD100Y
(935380548518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
LPC55S26JBD100E
(935380548551)
854231
5A992C
LPC55S26JBD100K
(935380548557)
854231
5A992C
G173676
LPC55S26JBD100Y
(935380548518)
854231
5A992C

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC55S26JBD100E
(935380548551)
2022-06-012022-09-05202205023IStandardize the LQFP 14x14x1.4 tray and the 5+1 Tray Dry-Pack Packing Method
LPC55S26JBD100K
(935380548557)
LPC55S26JBD100E
(935380548551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC55S26JBD100K
(935380548557)
LPC55S26JBD100Y
(935380548518)

More about LPC552x-S2x

The LPC552x/S2x MCU family is part of the EdgeVerse™ edge computing platform and further expands the world’s first general purpose Cortex-M33-based MCU series, offering significant advantages for developers, including pin-, software- and peripheral-compatibility for ease of use and accelerating time to market, while leveraging the cost-effective 40-nm NVM process technology.

The LPC552x/S2x is a mainstream family within the LPC5500 MCU series inclusive of LPC55S28, LPC55S26, LPC5528, LPC5526 MCUs, providing a perfect balance between security, performance efficiency and system integration for general embedded and industrial IoT markets. The LPC552x/S2x MCU family combines the high-performance efficiency of the Cortex-M33 core with multiple high-speed interfaces, an integrated power management IC, and rich analog integration.

More