LPC55S26JBD64 Product Information|NXP

Buy Options

LPC55S26JBD64E

Active

12NC: 935380547551

Details

LPC55S26JBD64K

Active

12NC: 935380547557

Details

LPC55S26JBD64Y

Active

12NC: 935380547518

Details

Operating Features

ParameterValue
Core Type
Arm Cortex-M33
Operating Frequency [Max] (MHz)
150
Flash (kB)
256
GPIO
36
ParameterValue
Security
CRC, RNG
ADC [Number, bits]
1 x 16
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Supply Voltage [Min to Max] (V)
1.8 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC55S26JBD64E(935380547551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
272.4855286424067
LPC55S26JBD64K(935380547557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
272.4855286424067
LPC55S26JBD64Y(935380547518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
272.4855286424067

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC55S26JBD64E
(935380547551)
No
3
3
240
260
LPC55S26JBD64K
(935380547557)
No
3
3
240
260
LPC55S26JBD64Y
(935380547518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC55S26JBD64E
(935380547551)
854231
5A992C
LPC55S26JBD64K
(935380547557)
854231
5A992C
LPC55S26JBD64Y
(935380547518)
854231
5A992C

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC55S26JBD64E
(935380547551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC55S26JBD64K
(935380547557)
LPC55S26JBD64Y
(935380547518)

More about LPC552x-S2x

The LPC552x/S2x MCU family is part of the EdgeVerse™ edge computing platform and further expands the world’s first general purpose Cortex-M33-based MCU series, offering significant advantages for developers, including pin-, software- and peripheral-compatibility for ease of use and accelerating time to market, while leveraging the cost-effective 40-nm NVM process technology.

The LPC552x/S2x is a mainstream family within the LPC5500 MCU series inclusive of LPC55S28, LPC55S26, LPC5528, LPC5526 MCUs, providing a perfect balance between security, performance efficiency and system integration for general embedded and industrial IoT markets. The LPC552x/S2x MCU family combines the high-performance efficiency of the Cortex-M33 core with multiple high-speed interfaces, an integrated power management IC, and rich analog integration.

More