LPC5526JEV98 Product Information|NXP

Buy Options

LPC5526JEV98K

Active

12NC: 935386789557

Details

Quantity

Unit Pricing

1 - 25$3.71
26 - 98$3.42
99 - 99$3.13
100+$3.13

Order

$3.71 USD
In Stock:3,795
Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M33
Operating Frequency [Max] (MHz)
150
Flash (kB)
256
GPIO
64
ParameterValue
Security
CRC, RNG
ADC [Number, bits]
1 x 16
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Supply Voltage [Min to Max] (V)
1.8 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC5526JEV98E(935386789551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
87.8918242854772
LPC5526JEV98K(935386789557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
87.8918242854772
LPC5526JEV98Y(935386789518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
87.8918242854772

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC5526JEV98E
(935386789551)
No
3
3
240
260
LPC5526JEV98K
(935386789557)
No
3
3
240
260
LPC5526JEV98Y
(935386789518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC5526JEV98E
(935386789551)
854231
3A991A2
LPC5526JEV98K
(935386789557)
854231
3A991A2
LPC5526JEV98Y
(935386789518)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC5526JEV98E
(935386789551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC5526JEV98K
(935386789557)
LPC5526JEV98Y
(935386789518)

More about LPC552x-S2x

The LPC552x/S2x MCU family is part of the EdgeVerse™ edge computing platform and further expands the world’s first general purpose Cortex-M33-based MCU series, offering significant advantages for developers, including pin-, software- and peripheral-compatibility for ease of use and accelerating time to market, while leveraging the cost-effective 40-nm NVM process technology.

The LPC552x/S2x is a mainstream family within the LPC5500 MCU series inclusive of LPC55S28, LPC55S26, LPC5528, LPC5526 MCUs, providing a perfect balance between security, performance efficiency and system integration for general embedded and industrial IoT markets. The LPC552x/S2x MCU family combines the high-performance efficiency of the Cortex-M33 core with multiple high-speed interfaces, an integrated power management IC, and rich analog integration.

More