LPC5526JBD100 Product Information|NXP

Buy Options

LPC5526JBD100E

Active

12NC: 935352644551

Details

LPC5526JBD100K

Active

12NC: 935352644557

Details

LPC5526JBD100Y

Active

12NC: 935352644518

Details

Operating Features

ParameterValue
Core Type
Arm Cortex-M33
Operating Frequency [Max] (MHz)
150
Flash (kB)
256
GPIO
64
ParameterValue
Security
CRC, RNG
ADC [Number, bits]
1 x 16
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Supply Voltage [Min to Max] (V)
1.8 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC5526JBD100E(935352644551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
644.0319512424068
LPC5526JBD100K(935352644557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
644.0319512424068
LPC5526JBD100Y(935352644518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
644.0319512424068

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC5526JBD100E
(935352644551)
No
3
3
240
260
LPC5526JBD100K
(935352644557)
No
3
3
240
260
LPC5526JBD100Y
(935352644518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC5526JBD100E
(935352644551)
854231
3A991A2
LPC5526JBD100K
(935352644557)
854231
3A991A2
LPC5526JBD100Y
(935352644518)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC5526JBD100E
(935352644551)
2022-06-012022-09-05202205023IStandardize the LQFP 14x14x1.4 tray and the 5+1 Tray Dry-Pack Packing Method
LPC5526JBD100K
(935352644557)
LPC5526JBD100E
(935352644551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC5526JBD100K
(935352644557)
LPC5526JBD100Y
(935352644518)

More about LPC552x-S2x

The LPC552x/S2x MCU family is part of the EdgeVerse™ edge computing platform and further expands the world’s first general purpose Cortex-M33-based MCU series, offering significant advantages for developers, including pin-, software- and peripheral-compatibility for ease of use and accelerating time to market, while leveraging the cost-effective 40-nm NVM process technology.

The LPC552x/S2x is a mainstream family within the LPC5500 MCU series inclusive of LPC55S28, LPC55S26, LPC5528, LPC5526 MCUs, providing a perfect balance between security, performance efficiency and system integration for general embedded and industrial IoT markets. The LPC552x/S2x MCU family combines the high-performance efficiency of the Cortex-M33 core with multiple high-speed interfaces, an integrated power management IC, and rich analog integration.

More