Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT855-5 | HTQFP64 | surface mount | quad | HTQFP | 10 x 10 x 1 | 64 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA01376D | 2018-12-18 |
Part | Description | Quick access |
---|---|---|
LPC5526JBD64 | View parametrics | |
LPC5512JBD64 | View parametrics | |
LPC55S26JBD64 | View parametrics | |
LPC5504JBD64 | View parametrics | |
LPC5528JBD64 | View parametrics | |
LPC55S04JBD64 | View parametrics | |
LPC55S28JBD64 | View parametrics | |
LPC5502JBD64 | View parametrics | |
LPC55S06JBD64 | View parametrics | |
LPC55S14JBD64 | View parametrics | |
LPC55S69JBD64 | View parametrics | |
LPC5516JBD64 | View parametrics | |
LPC55S66JBD64 | View parametrics | |
LPC5506JBD64 | View parametrics | |
LPC5514JBD64 | View parametrics | |
LPC55S16JBD64 | High Efficiency Arm Cortex-M33-based Microcontroller | View parametrics |