Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935460927598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
KIT-TJA1103-SDBS(935460927598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
KIT-TJA1103-SDBS (935460927598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
KIT-TJA1103-SDBS (935460927598) | 847330 | 5A991 |
Our ethernet PHY evaluation kit follows a common board strategy. The kit consist of two parts, namely TJA11xx-EVB and TJA11xx-SDBx. The TJA11xx-EVB, also referred to as the base board, is common between the PHY transceivers i.e. TJA1103, TJA1104, TJA1120 and TJA1121. Whereas TJA11xx-SDBx, also called the SABRE card, is specific to the ethernet PHY. From the naming convention, KIT-TJA11xx-SDBR and KIT-TJA11xx-SDBS include RGMII and SGMII, respectively.
To use the kit, the TJA11xx-SDBx SABRE card must be plugged on top of TJA11xx-EVB.
Moreover, depending on your requirements, TJA11xx-SDBx and TJA11xx-EVB boards can also be ordered individually.