Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SABRE Development Board for TJA1104 (SGMII) PHY
12NC: 935450693598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
TJA1104-SDBS(935450693598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
TJA1104-SDBS (935450693598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
TJA1104-SDBS (935450693598) | 847330 | 5A992C | G192030 |
The TJA11xx-SDBx SABRE development boards are purpose-built tools to evaluate the SGMII and RGMII. From the naming convention, TJA11xx-SDBR and TJA11xx-SDBS include RGMII and SGMII, respectively.
To enable quick application prototyping, various NXP system development boards feature the common SABRE connector; for example, our latest radar SoCs.
These boards represent a reference design for scaling from 100 to 1000BASE-T1 with or without MACsec within our PHY family. The same board can be ordered with TJA1103, TJA1104, TJA1120 or TJA1121.
It is important to note that with the help of SABRE connector TJA11xx-SDBx board can smoothly interface with S32K and S32G µP/µC evaluation boards.