Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+125degC, Automotive Qualified, SOP 16
TSSOP16: TSSOP16, plastic, thin shrink small outline package; 16 terminals; 0.65 mm pitch; 4.4 mm x 5 mm x 1.05 mm body
12NC: 935314753574
Details
Order
12NC: 935314753518
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 16 |
RAM (kB) | 1 |
Operating Frequency [Max] (MHz) | 20 |
I2C | 1 |
SPI | 1 |
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 5.5 |
GPIO | 12 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
SCI | 1 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S9S08SG16E1MTG(935314753574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 62.2 | |
S9S08SG16E1MTGR(935314753518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 62.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S9S08SG16E1MTG (935314753574) | No | 3 | 260 | 40 | |||
S9S08SG16E1MTGR (935314753518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S9S08SG16E1MTG (935314753574) | 854231 | EAR99 |
S9S08SG16E1MTGR (935314753518) | 854231 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S9S08SG16E1MTG (935314753574) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S9S08SG16E1MTGR (935314753518) | ||||
S9S08SG16E1MTG (935314753574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S9S08SG16E1MTGR (935314753518) | ||||
S9S08SG16E1MTGR (935314753518) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
NXP’s 8-bit S08SG family of microcontrollers (MCUs) is an entry-level to mid-range offering designed for LIN follower, general market, high-temperature (up to 150 °C ambient) and space-constrained applications. The SG is easy to design into an application because of its non-intrusive, single-wire background debug module (BDM), which allows you to read registers without stopping execution on the chip. This reduces development time, since changes can be made while in application and in real time. It also allows debug access in constrained locations. The SG helps to lower cost, save board space and improve quality with on-chip components by eliminating the need for external crystal, low-voltage interrupt (LVI) circuit, voltage regulator, I/O mux, watchdog circuit, analog-to-digital converter (ADC) and development tools.
The SG family is also pin-compatible with the S08EL and S08SL families. This flexibility allows for upgrading and downgrading without major board redesign or long and expensive development times.