G9S08DZ60F2MLF Product Information|NXP
For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
store
Language
Orders
Products
Arm Microcontrollers
Automotive MCUs
General Purpose MCUs
i.MX RT Crossover MCUs
MCX MCUs
Arm Processors
i.MX Applications Processors
Layerscape Processors
S32 Automotive Processors
S32 Automotive Processing Platform
All Processors and MCUs
Analog and Mixed Signal
Audio
Interfaces
Power Management
RF
RFID/NFC
Security and Authentication
Sensors
Wireless Connectivity
Shop for all NXP devices
Product Finding Tools
Product Selector
Cross Reference
Sample and Buy
Distributor Network
Order Samples
NXP Store
All Sample and Buy
Product Resources
Chemical Content
EdgeLock Assurance
EdgeLock Secure Enclave
Environmental Product Compliance
Product Longevity
Product Packages
Quality
SafeAssure Functional Safety
All Product Information
Automotive
SDV development with NXP CoreRide Platform
ADAS and Safe Driving
Body and Vehicle Control
Connected Vehicle
Electrification and Powertrain
Infotainment and In-Vehicle Experience
Industrial
Building and Home Automation
Factory Automation
Healthcare
Power and Energy
Retail Automation
Transportation
Avionics
Consumer
Home Appliances
Home Entertainment
Mobile Devices and Peripherals
Technologies
AI/ML
Edge Computing
Functional Safety
Human Machine Interface (HMI)
Motor Control
Security
Wired Networks and Interfaces
Wireless Connectivity and Networks
Development Boards and Designs
Dev/Evaluation Boards
Reference Designs
All Boards
Software
Automotive Software
i.MX Software
MCU (MCUXpresso) Software
Software Library
Documentation
Application Notes
Data Sheets
Reference Manuals
User Guides
All Documentation
Partner Marketplace
Embedded Board Solutions
Embedded Software
Independent Design House Services
Partner Directory
All Partner Marketplace
Training
Academies
In Person
On-Demand Webinars
Upcoming Webinars
All Training
Support
Support Tickets
NXP Engineering Services
Partner Directory
Product Security Vulnerability
All Support
NXP Community
Product Forums
Software Forums
All NXP Community
Training
Academies
On-Demand Webinars
Upcoming Webinars
All Training
Sample and Buy
Distributor Network
Order Samples
All Sample and Buy
About NXP
Careers
Inclusion at NXP
History
HoverGames
NXP Cup
NXP Leadership
Our Brand
Our Team Members
Quality
Smarter World Blog
Smarter World Podcast
Smarter World Videos
Startups x NXP
Technology Showroom
We Are NXP
Worldwide Locations
All About NXP
Sustainability
Sustainability Stories
Sustainability Strategy
Sustainability Product Solutions
All Sustainability
Newsroom
Media Contacts
Media Library
News Briefs
Press Kits
Press Releases
All Newsroom
Investor Relations
Analyst Center
Corporate Governance
Financial Releases
Financial Results
Investor Contacts
Investor Events
Investor FAQs
SEC Filings
Stock Performance
All Investor Relations
Events
COMPUTEX 2025
NXP Technology Days
All Events
Contact Us
Products
Processors and Microcontrollers
Analog and Mixed Signal
Audio and Radio
Interfaces
Power Management
Radio Frequency (RF)
RFID / NFC
Security and Authentication
Sensors
Wireless Connectivity
Product Finders
NXP Product Information
Design Advisor
Processors and Microcontrollers
Arm Microcontrollers
Arm Processors
S32 Automotive Platform
Power Architecture
Additional MPU/MCUs Architectures
Legacy MPU/MCUs
Additional MPU/MCUs Architectures
8-Bit S08 MCUs
16-Bit S12 and S12X MCUs
Digital Signal Controllers
Digital Signal Processors
S12 MagniV Mixed-Signal MCUs
8-Bit S08 MCUs
8-bit Flexis
®
AC128/96/60/48/32 MCUs
8-bit General Purpose AW60/48/32/16 MCUs
S08D|8-bit Cost-Effective with CAN D MCUs
8-bit EEPROM with LIN S08EL and S08SL MCUs
S08FL|8-bit Cost-Effective FL16/8 MCUs
S08GB
8-bit General Purpose GT MCUs
S08GW
S08JE|8-bit Flexis USB JE MCUs
S08JM
S08JS|8-bit USB JS MCUs
S08LC|8-bit LCD for Battery-Powered and Handheld LC MCUs
8-bit Segment LCD S08LG32 and S08LG16 MCUs
8-bit with LCD Driver LH MCUs
S08LL|Segment LCD LL MCUs
8-bit Flexis USB MM128/64/32 MCUs
S08MP|8-bit General Purpose MP MCUs
S08PA
S08PB
S08PL
S08PLS|8-bit 5V MCU with Streamlined Features
S08PT|8-bit 5V Full-featured MCU with EEPROM and TSI
8-bit QA MCUs
S08QB
S08QD
S08QE|8-bit Flexis QE MCUs
S08QG
S08QL
S08R|8-bit S08RC, S08RD, S08RE and S08RG MCUs
S08RN|8-bit EEPROM with TSI for Body Electronics
8-bit C4 Small Package SC4 MCUs
S08SE
S08SF|8-bit Motor Control SF MCUs
S08SG|8-bit Small Package SG MCUs
S08SH
8-bit EEPROM with LIN S08EL and S08SL MCUs
S08SU|8-bit Ultra High Voltage Motor Control SU MCUs
S08SV
S08D|8-bit Cost-Effective with CAN D MCUs
G9S08DN32F2CLC
G9S08DN32F2CLF
G9S08DN48F2VLF
G9S08DV32F2MLC
G9S08DV60F2CLH
G9S08DZ128F2MLH
G9S08DZ32F2MLF
G9S08DZ60F2MLF
MC9S08DN16ACLC
MC9S08DN16AMLF
MC9S08DN32ACLF
MC9S08DN32ACLH
MC9S08DN32AMLC
MC9S08DN32AMLH
MC9S08DN32AVLF
MC9S08DN60ACLF
MC9S08DN60ACLH
MC9S08DN60AMLF
MC9S08DN60AMLH
MC9S08DV16ACLC
MC9S08DV16ACLF
MC9S08DV16AMLC
MC9S08DV16AMLF
MC9S08DV32ACLC
MC9S08DV32ACLF
MC9S08DV32ACLH
MC9S08DV32AMLC
MC9S08DV32AMLF
MC9S08DV32AMLH
MC9S08DV48ACLC
MC9S08DV48ACLH
MC9S08DV48AMLF
MC9S08DV60ACLC
MC9S08DV60ACLF
MC9S08DV60ACLH
MC9S08DV60AMLC
MC9S08DZ128CLF
MC9S08DZ128CLH
MC9S08DZ128CLL
MC9S08DZ128MLF
MC9S08DZ128MLH
MC9S08DZ128MLL
MC9S08DZ16ACLC
MC9S08DZ16ACLF
MC9S08DZ16AMLC
MC9S08DZ16AMLF
MC9S08DZ32ACLC
MC9S08DZ32ACLF
MC9S08DZ32ACLH
MC9S08DZ32AMLC
MC9S08DZ32AMLF
MC9S08DZ32AMLH
MC9S08DZ48ACLC
MC9S08DZ48ACLF
MC9S08DZ48ACLH
MC9S08DZ48AMLF
MC9S08DZ48AMLH
MC9S08DZ60ACLC
MC9S08DZ60ACLF
MC9S08DZ60ACLH
MC9S08DZ60AMLC
MC9S08DZ60AMLF
MC9S08DZ60AMLH
MC9S08DZ96CLF
MC9S08DZ96CLL
MC9S08DZ96MLF
MC9S08DZ96MLH
MC9S08DZ96MLL
S9S08DN16F2CLC
S9S08DN16F2CLF
S9S08DN32F2CLH
S9S08DN32F2MLC
S9S08DN32F2MLH
S9S08DN32F2VLC
S9S08DN32F2VLF
S9S08DN48F2CLF
S9S08DN48F2MLF
S9S08DN48F2MLH
S9S08DN48F2VLC
S9S08DN60F2CLF
S9S08DN60F2CLH
S9S08DN60F2VLF
S9S08DN60F2VLH
S9S08DV128F2CLF
S9S08DV16F2MLC
S9S08DV32F2MLH
S9S08DV32F2VLC
S9S08DV60F2MLC
S9S08DV60F2MLF
S9S08DV60F2MLH
S9S08DV96F2CLF
S9S08DV96F2CLL
S9S08DZ128F2CLF
S9S08DZ128F2CLH
S9S08DZ128F2CLL
S9S08DZ128F2MLF
S9S08DZ128F2MLL
S9S08DZ128F2VLL
S9S08DZ16F2CLC
S9S08DZ16F2MLC
S9S08DZ16F2MLF
S9S08DZ16F2VLF
S9S08DZ32F2CLC
S9S08DZ32F2CLF
S9S08DZ32F2CLH
S9S08DZ32F2MLC
S9S08DZ32F2MLH
S9S08DZ32F2VLC
S9S08DZ32F2VLF
S9S08DZ32F2VLH
S9S08DZ48F2CLF
S9S08DZ48F2CLH
S9S08DZ48F2MLF
S9S08DZ48F2MLH
S9S08DZ48F2VLF
S9S08DZ60F2CLC
S9S08DZ60F2CLF
S9S08DZ60F2CLH
S9S08DZ60F2MLC
S9S08DZ60F2MLH
S9S08DZ60F2VLC
S9S08DZ60F2VLH
S9S08DZ96F2CLF
S9S08DZ96F2CLH
S9S08DZ96F2MLF
S9S08DZ96F2MLH
S9S08DZ96F2MLL
S9S08DZ96F2VLF
S9S08DZ96F2VLH
S9S08DZ96F2VLL
G9S08DZ60F2MLF
Live Chat