Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
8-bit MCU, S08 core, 32KB Flash, 40MHz, -40/+125degC, Automotive Qualified, QFP 48
LQFP48: LQFP48, plastic, low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935311515557
Details
Order
12NC: 935311515528
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 32 |
RAM (kB) | 2 |
Operating Frequency [Max] (MHz) | 20 |
Bus Frequency (typ) (MHz) | 20 |
I2C | 1 |
SPI | 1 |
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 5.5 |
GPIO | 40 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
SCI | 2 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S9S08DZ32F2MLF(935311515557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 178.25 | |
S9S08DZ32F2MLFR(935311515528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 178.25 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S9S08DZ32F2MLF (935311515557) | No | 3 | 260 | 40 | |||
S9S08DZ32F2MLFR (935311515528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S9S08DZ32F2MLF (935311515557) | 854231 | 3A991A2 |
S9S08DZ32F2MLFR (935311515528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S9S08DZ32F2MLF (935311515557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S9S08DZ32F2MLFR (935311515528) | ||||
S9S08DZ32F2MLF (935311515557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S9S08DZ32F2MLFR (935311515528) | ||||
S9S08DZ32F2MLF (935311515557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
S9S08DZ32F2MLFR (935311515528) |
We have developed the industry's first 8-bit microcontroller family with embedded CAN, embedded EEPROM and on-chip emulation/debug for the automotive and industrial markets. The S08D family offers designers scalability and flexibility of migration with pin, peripheral and tool compatibility between S08D family devices.
This highly integrated next generation family of MCUs is packed with features designed to provide increased performance, as well as save power, development time, board space and cost.