Accelerate your time to market with our platforms designed for comprehensive evaluation based on the i.MX family applications processors.
From hardware accelerators and multimedia codecs to an expansive portfolio of software development tools including Board Support Packages (BSPs) - our boards come highly optimized with offerings from NXP® and our technology partners, so you can maximize the performance and power-saving features of the processor in your design.
The i.MX 8M Nano EVK provides a platform for comprehensive evaluation of the i.MX 8M Nano and i.MX 8M Nano Lite applications processors.
i.MX 7ULP Evaluation Kit (EVK) provides platform for rapid evaluation of the i.MX 7ULP, which features NXP's advanced implementation of the Arm® Cortex®-A7 core, the Arm Cortex-M4 core.
The i.MX 8M Mini EVK provides a platform for comprehensive evaluation of the i.MX 8M Mini and i.MX 8M Mini Lite applications processors.
The NXP i.MX 8QuadXPlus Multisensory Enablement Kit (MEK) provides a platform for evaluation and development of the Arm® Cortex® A35 + Cortex-M4F-based i.MX 8QuadXPlus, i.MX 8DualXPlus and i.MX 8DualX applications processors.
The i.MX RT1060 EVK is the evaluation kit for i.MXRT1060 crossover MCU, featuring NXP’s advanced implementation of the Arm® Cortex®-M7 core.
The i.MX RT1050 EVK is an entry-level, low-cost development platform featuring the i.MX RT1050 crossover MCU based on Arm Cortex-M7.
The i.MX RT1020 EVK is an entry-level, low-cost development platform featuring the i.MX RT1020 crossover MCU based on Arm Cortex-M7.
The i.MX RT1010 EVK is an entry-level, low-cost development platform featuring the i.MX RT1010 crossover MCU based on Arm Cortex-M7.