MPC5674F Device and Target Adapters

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Features

  • VertiCal system compatible
  • Standardized hardware across MPC5674F MCUs (using production silicon)
  • Up to 522 pins
  • Pitch 1.00 mm
  • Allows system calibration without impacting standard MCU I/O resources
  • Interconnect standard supported by multiple calibration tool developers
  • Support for simplified implementation of overlay memory
  • Flexibility to support new MCU features for prototyping use
  • Uses tried and tested technology

Buy Options

LFVBSJ74ZZA-Image

Click to expand

  • LFVBSJ74ZZA

  • Qorivva 522 PIN 1.0MM Pre-Vertical Calibration Base Board for MPC5674F, MPC5676R , MPC5777C.

  • $420.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFVBSJ74ZZ1A-Image

Click to expand

  • LFVBSJ74ZZ1A

  • Qorivva MPC5674 522 PIN 1.0MM Vertical Calibration Base Board.

  • $420.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFVBSJ74ZWA-Image

Click to expand

  • LFVBSJ74ZWA

  • Qorivva MPC5674 416 PIN 1.0MM Vertical Calibration Base Board.

  • $420.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFVBSJ74ZW1A-Image

Click to expand

  • LFVBSJ74ZW1A

  • Qorivva MPC5674 422 PIN 1.0MM Vertical Calibration Base Board.

  • $420.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFVBBOJ74W1A-Image

Click to expand

  • LFVBBOJ74W1A

  • Qorivva MPC5674F 422 PIN 1.0MM PGA Vertical Calibration Base Board.

  • $420.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFVBBJ74ZA-Image

Click to expand

  • LFVBBJ74ZA

  • Qorivva MPC5674A 516 Pin 1.0MM PGA Vertical Calibration Base board.

  • $420.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFVBBJ74WA-Image

Click to expand

  • LFVBBJ74WA

  • Qorivva MPC5674A 416 Pin 1.0MM PGA VertiCal Calibration Base Board.

  • $420.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

6 documents

Show All

Support

What do you need help with?