Getting Started with the P3T1085UK-ARD Evaluation Board | NXP Semiconductors

Getting Started with the P3T1085UK-ARD Evaluation Board

Last Modified: Feb 26, 2023Supports P3T1085UK Arduino® Shield Evaluation Board

Contents of this document

  • 1

    Out of the Box
  • 2

    Get Hardware
  • 3

    Configure Hardware

1. Out of the Box

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.

This page will guide you through the process of setting up and using the P3T1085UK-ARD board.

1.1 Kit Content and Packing List

The P3T1085UK-ARD contents include:

  • Assembled and tested P3T1085UK-ARD board in an anti-static bag

1.2 Assumptions

Familiarity with the SPI-bus is helpful but not required.

1.3 Static Handling Requirements

1.4 Minimum System Requirements

  • PC Pentium processor (or equivalent)
  • One USB port (either 3.0 or 2.0 or 1.1 compatible)
  • Windows 7, 8, 10
  • MIMXRT685-EVK MCU board

1.5 Power Requirements

The MIMXRT685-EVK MCU board obtains power from the PC USB port, two USB parts can be connected to the MIMXRT685-EVK MCU board simultaneously. Please use external power supply option if exceeding the USB port current capabilities.

2. Get Hardware

2.1 Board Features

  • A complete evaluation platform for the P3T1085UK-ARD I³C, I²C-bus, 0.5 °C accuracy, digital temperature sensor
  • Easy to use GUI based software demonstrates the capabilities of the P3T1085UK-ARD
  • On-board temperature sensor for system thermal management experiments
  • Convenient test points for easy scope measurements and signal access
  • USB interface to the host PC
  • Power supply from USB port (x2) or external power supply can be used to power P3T1085UK-ARD evaluation board

2.2 Board Description

The P3T1085UK-ARD evaluation board features an I³C, I²C-bus, 0.5 °C accuracy, digital temperature sensor. A graphical interface allows the user to easily explore the different functions of the driver. The board can be connected in parallel with other I²C-bus demo- boards to create an evaluation system.

The IC communicates to the host via the industry standard I²C-bus port. The evaluation software runs under Microsoft Windows 7, 8, 10 PC platform.

2.3 Board Components

Overview of the P3T1085UK-ARD board.

P3T1085UK Jumpers

P3T1085UK Jumpers
Device Description Location
P3T1085UK I³C, I²C-bus, 0.5 °C accuracy, digital temperature sensor U2
TPS71701DCKT Adjustable output voltage LDO U3
NTS0304EPWJ 4-bit dual supply translating transceiver U4
Green LED Power supply on LED D1
Red LED Alert LED D2

3. Configure Hardware

3.1 P3T1085UK-ARD EV Board and MIMXRT685-EVK MCU Board Connection

P3T1085UK-ARD evaluation board is connected to the MIMXRT685-EVK MCU board using four connectors (J4/J5/J7/J8 on P3T1085UK-ARD board and J27/J28/J29/J30 on MIMXRT685-EVK board) for I²C-bus and power supply, and one connector (J18 on P3T1085UK-ARD board and J on MIMXRT685-EVK board) for I³C-bus.

The MIMXRT685-EVK MCU board communicates with P3T1085UK-ARD demo GUI through PC USB port and uses I²C or I³C-bus to communicate to P3T1085UK-ARD.

P3T1085UK Jumpers

P3T1085UK Jumpers

GS-P3T1085UK-ARD-aaa-049845

GS-P3T1085UK-ARD-aaa-049845

GS-P3T1085UK-ARD-aaa-049827

GS-P3T1085UK-ARD-aaa-049827

Use J7 (USB Micro-B connector) on MIMXRT685-EVK for power supply and GUI communication port.