TJA1100-EVB | IEEE 100BASE-T1 Compliant Automotive Ethernet PHY Evaluation Board | NXP Semiconductors

TJA1100 Automotive Ethernet 100BASE-T1 PHY Evaluation Board

Roll over image to zoom in

Supported Devices

Interfaces

Automotive Ethernet PHYs

Features

General Specifications

  • A quick evaluation of TJA1100 and 100BASE-T1 connectivity at ECU prototyping stage
  • Simple chip configuration
  • Config pin strapping by jumper settings
  • Screw connector avoids complicated cable assembly
  • Chip status report via onboard LEDs

Connectivity

  • 40-pin standard header (2,54 mm pitch) to Host Controller MII

Buy Options

OM14500-Image

Click to expand

  • OM14500
    Active

  • 100BASE-T1 PHY Evaluation Board.

  • Kit Contains:

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.