4K MIPI CMOS Camera Module

Roll over image to zoom in

Product Details

Features

Image Sensor

  • Color CMOS 8 Megapixel PureCel Image Sensor with Nyxel Technology
  • 2um x 2um pixel
  • Supports output formats: 10/12-bit RAW RGB
  • Supports images sizes: 4K (3840x2160), 2560x1440, 1080p (1920x1080), 720p (1280x720)
  • 2-exposure staggered HDR support
  • Light Sensing Mode (LSM)
  • PLL with SSC support

Frame Rate

  • 4K@30FPS

Max S/N ratio

  • 39 dB

Dynamic Range

  • 74 dB @ 16x gain

Buy Options

IMX-OS08A20-Image

Click to expand

  • $250.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 19
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?