MLC ASL5015SHN Evaluation / Development Board | NXP Semiconductors

MLC ASL5015SHN Evaluation / Development Board

Roll over image to zoom in

Supported Devices

Power Management

Automotive Lighting LED Driver ICs

Features

MLC Key Specifications

  • 12 integrated switches in 4 floating blocks
  • 1.5 A maximum current per switch
  • 12 bit resolution PWM
  • Automated phase shifting to avoid large peak current during switching
  • Single LED open/short detection
  • Direct NTC and ID resistor input
  • CAN interface (FD available)
  • Integrated oscillator
  • QM (B) support

Buy Options

ASL5015EVBSLAV-Image

Click to expand

  • ASL5015EVBSLAV
    Active

  • MLC ASL5015SHN Evaluation / Development Board.

  • $121.52 USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Related Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

Support

What do you need help with?