-
PCAL6524EV-ARD
Active -
PCAL6524EV 24-Bit GPIO Arduino® Shield .
Kit contains:
- Assembled and tested evaluation board in an antistatic bag
- Quick start guide
Sign in for a personalized NXP experience.
The PCAL6524 is a 24-bit general purpose I/O expander that provides remote I/O expansion for most microcontroller families via the Fast-mode Plus (Fm+) I²C-bus interface. The ultra low-voltage interface allows for direct connection to a microcontroller operating down to 0.8 V. NXP I/O expanders provide a simple solution when additional I/Os are needed while keeping interconnections to a minimum, for example, in battery-powered mobile applications for interfacing to sensors, push buttons, keypad, etc.
In addition to providing a flexible set of GPIOs, it simplifies interconnection of a processor running at one voltage level down to 0.8 V to I/O devices operating at a different voltage level 1.65 V to 5.5 V.
PCAL6524EV 24-Bit GPIO Arduino® Shield .
Distributor | Region | Inventory | Inventory Date | Order |
---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
Quick reference to our documentation types.
3 documents
There are no results for this selection.
Please wait while your secure files are loading.
3 documents
Select a section:
4 hardware offerings
4 hardware offerings
2 design files
Please wait while your secure files are loading.
2 design files