P3T2030xUK Arduino® Shield Evaluation Board | NXP Semiconductors

P3T2030xUK Arduino® Shield Evaluation Board

Roll over image to zoom in

Supported Devices

Sensors

I3C/I²C Digital Temp. Sensors

Features

Key Features

  • ±2 °C accurate temperature sensor
  • I3C/I²C support
  • Continues conversion, one-short or shutdown mode
  • WLCSP4 (0.4 mm pitch, 0.91 mm x 0.855 mm x 0.455 mm body)

Interfaces

  • I3C or I²C interface through Arduino pins

Power

  • Arduino supply of 1.8 V or 3.3 V
  • External power supply option

Size and Weight

  • Measure/weigh when applications provides ARD board

Software

  • P3T2030XUK-ARD Demo GUI

Buy Options

P3T2030XUK-ARD-Image

Click to expand

  • P3T2030XUK-ARD
    Active

  • P3T2030xUK Arduino® Shield Evaluation Board.

  • $38.50 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 20
    • Shipping: Normally ships 1-2 business days
Order from distributors
N true 0 TSPP3T2030XUK-ARDen 2 User Guide User Guide t792 1 User Manual User Manual t1009 1 en_US en_US 1 1 English Getting Started with the P3T2030XUK-ARD Evaluation Board 1700857837238714705607 Y 1700857837238714705607 GS-P3T2030XUK-ARD GS-P3T2030XUK-ARD /document/guide/getting-started-with-the-p3t2030xuk-ard-evaluation-board:GS-P3T2030XUK-ARD HTML 0 TSP 2023-11-24 GS-P3T2030XUK-ARD TSP User Guide 132339537837198660 2025-01-06 en Dec 5, 2023 User Guide t792 User Guide User Guide Y Getting Started with the P3T2030XUK-ARD Evaluation Board false en User Manual User Manual 1 2 1.0 English The P3T2030XUK-ARD evaluation board is easy to test and designed for the P3T2030xUK which is an I3C, I<sup>2</sup>C-bus, 2 °C accuracy, digital temperature sensor. This evaluation board, along with the MIMXRT685-EVK MCU board provides an easy to use evaluation platform. 1700082505654719480809 TSP 2.7 MB None None documents None 1700082505654719480809 /docs/en/user-manual/UM11980.pdf 2716235 /docs/en/user-manual/UM11980.pdf UM11980 documents N N 2023-11-15 UM11980, P3T2030xUK-ARD EVB Evaluation Board User Manual /docs/en/user-manual/UM11980.pdf /docs/en/user-manual/UM11980.pdf User Manual N 309919593431037931 2023-12-05 pdf N en Nov 27, 2023 309919593431037931 User Manual Y N UM11980, P3T2030xUK-ARD EVB Evaluation Board User Manual false 0 P3T2030XUK-ARD downloads en true 0 Y TSP User Guide 1 2023-11-24 1700857837238714705607 TSP 1 Dec 5, 2023 User Guide User Guide Getting Started with the P3T2030XUK-ARD Evaluation Board Y GS-P3T2030XUK-ARD English 0 User Guide 2025-01-06 /document/guide/getting-started-with-the-p3t2030xuk-ard-evaluation-board:GS-P3T2030XUK-ARD Getting Started with the P3T2030XUK-ARD Evaluation Board GS-P3T2030XUK-ARD TSP 132339537837198660 User Guide en Y t792 HTML GS-P3T2030XUK-ARD 1700857837238714705607 User Manual 1 /docs/en/user-manual/UM11980.pdf 2023-11-15 1700082505654719480809 TSP 2 Nov 27, 2023 User Manual The P3T2030XUK-ARD evaluation board is easy to test and designed for the P3T2030xUK which is an I3C, I<sup>2</sup>C-bus, 2 °C accuracy, digital temperature sensor. This evaluation board, along with the MIMXRT685-EVK MCU board provides an easy to use evaluation platform. None /docs/en/user-manual/UM11980.pdf English documents 2716235 None 309919593431037931 2023-12-05 N /docs/en/user-manual/UM11980.pdf UM11980, P3T2030xUK-ARD EVB Evaluation Board User Manual /docs/en/user-manual/UM11980.pdf documents 309919593431037931 User Manual N en None Y pdf 1.0 N N UM11980, P3T2030xUK-ARD EVB Evaluation Board User Manual 2.7 MB UM11980 N 1700082505654719480809 true Y Tools

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history