LPCXpresso55S16 Development Board | NXP Semiconductors

LPCXpresso55S16 Development Board

Roll over image to zoom in

More

Product Details

Supported Devices

Processors and Microcontrollers

LPC5500 Arm Cortex-M33

Interfaces

3.3 V / 5 V IO CAN Transceivers

Analog and Mixed Signal

Analog Switches

Sensors

Accelerometers

Features

Processors

  • LPC55S16 Arm® Cortex®-M33 PSA Level 2 certified microcontroller running at up to 150 MHz
  • 256 KB flash and 96 KB SRAM on-chip
  • HLQFP100 package

Debug Capabilities

  • LPC-Link2 debugs high-speed USB probe with VCOM port
  • I²C and SPI USB bridging to the LPC device via LPC-Link2 probe
  • SWO trace support (MCUXpresso IDE)
  • Debug connector to allow debug of target microcontroller using an external probe

Expansion Connectors

  • MikroElektronika Click expansion option
  • LPCXpresso expansion connectors compatible with Arduino UNO
  • PMod compatible expansion / host connector

User Interface

  • Reset, ISP, wake and user buttons for easy testing of software functionality
  • Tri-color LED

Connectivity

  • Full-speed USB device / host port
  • High-speed USB device / host port
  • UART header for external serial to USB cable
  • CAN Transceiver

Audio

  • Stereo audio codec with in/out line

Sensors

    NOTE: Board revisions later than “B1”, will not have the accelerometer populated.

  • NXP FXOS8700CQ accelerometer

More

Buy Options

LPC55S16-EVK-Image

Click to expand

  • $47.35 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: >100
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

5 hardware offerings

Design Files

Quick reference to our design files types.

1-5of 13 design files

Show All

Software

Quick reference to our software types.

1-5 of 14 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

View or edit your browsing history