LPCXpresso1125 Board | NXP Semiconductors

LPCXpresso1125 Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

LPC1100 Arm Cortex-M0+/M0

Features

Connectivity

  • UART, SPI, I2C, and GPIO compatible Diligent Pmod connector
  • FTDI UART connector
  • USB Virtual communications port

Power Management

  • USB Powered

Debug

  • On-board debug probe compatible with LPCXpresso IDE out-of-the-box, and with other toolchains via optional firmware including CMSIS-DAP
  • External debug probe option

Expansion Port

  • Expansion options based on Arduino® UNO and Pmod, plus additional expansion port pins
  • Target port expansion interface pin compatible with Arduino® Rev 3 Shield boards

Support

  • Fully supported by LPCXpresso Eclipse-based IDE and GNU C/C++ toolchain

Components

  • Tri-color LED, target Reset, ISP and WAKE buttons for easy testing of software functionality
  • Target MCU current measurement header
  • Potentiometer connected to Target ADC

Buy Options

OM13080-Image

Click to expand

  • OM13080
    Active

  • LPCXpresso1125 Board.

  • $33.35 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.