Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935305619598
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | LPCXpresso1125 Board |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
OM13080UL(935305619598) | Not Available | No Information | Not Available | No Information | 1.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
OM13080UL (935305619598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
OM13080UL (935305619598) | 847330 | EAR99 |
The LPCXpresso™ family of boards provides a powerful and flexible development system for NXP®'s Cortex®-M family of MCUs. They can be used with a wide range of development tools, including the NXP’s LPCXpresso IDE. The LPCXpresso1125 board has been developed by NXP to enable evaluation of and prototyping with the LPC112x family of MCUs, and is based on the LPC1125JBD48 version of the MCU.
LPCXpresso™ is a low-cost development platform available from NXP®, supporting NXP's Arm-based microcontrollers. The platform is comprised of a simplified Eclipse-based IDE and low-cost target boards which include an attached JTAG debugger. LPCXpresso is an end-to-end solution enabling embedded engineers to develop their applications from initial evaluation to final production.
The order code for this board is OM13080.