P3T2030xUK Arduino® Shield Evaluation Board | NXP Semiconductors

P3T2030xUK Arduino® Shield Evaluation Board

Roll over image to zoom in

Supported Devices

Sensors

I3C/I²C Digital Temp. Sensors

Features

Key Features

  • ±2 °C accurate temperature sensor
  • I3C/I²C support
  • Continues conversion, one-short or shutdown mode
  • WLCSP4 (0.4 mm pitch, 0.91 mm x 0.855 mm x 0.455 mm body)

Interfaces

  • I3C or I²C interface through Arduino pins

Power

  • Arduino supply of 1.8 V or 3.3 V
  • External power supply option

Size and Weight

  • Measure/weigh when applications provides ARD board

Software

  • P3T2030XUK-ARD Demo GUI

Buy Options

P3T2030XUK-ARD-Image

Click to expand

  • P3T2030XUK-ARD
    Active

  • P3T2030xUK Arduino® Shield Evaluation Board.

  • $38.50 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 20
    • Shipping: Normally ships 1-2 business days
Order from distributors
N true 0 TSPP3T2030XUK-ARDen 2 User Guide User Guide t792 1 User Manual User Manual t1009 1 en_US en_US 1 1 English Getting Started with the P3T2030XUK-ARD Evaluation Board 1700857837238714705607 Y 1700857837238714705607 GS-P3T2030XUK-ARD GS-P3T2030XUK-ARD /document/guide/getting-started-with-the-p3t2030xuk-ard-evaluation-board:GS-P3T2030XUK-ARD HTML 0 TSP 2023-11-24 GS-P3T2030XUK-ARD TSP User Guide 132339537837198660 2025-01-06 en Dec 5, 2023 User Guide t792 User Guide User Guide Y Getting Started with the P3T2030XUK-ARD Evaluation Board false en User Manual User Manual 1 2 1.0 English The P3T2030XUK-ARD evaluation board is easy to test and designed for the P3T2030xUK which is an I3C, I<sup>2</sup>C-bus, 2 °C accuracy, digital temperature sensor. This evaluation board, along with the MIMXRT685-EVK MCU board provides an easy to use evaluation platform. 1700082505654719480809 TSP 2.7 MB None None documents None 1700082505654719480809 /docs/en/user-manual/UM11980.pdf 2716235 /docs/en/user-manual/UM11980.pdf UM11980 documents N N 2023-11-15 UM11980, P3T2030xUK-ARD EVB Evaluation Board User Manual /docs/en/user-manual/UM11980.pdf /docs/en/user-manual/UM11980.pdf User Manual N 309919593431037931 2023-12-05 pdf N en Nov 27, 2023 309919593431037931 User Manual Y N UM11980, P3T2030xUK-ARD EVB Evaluation Board User Manual false 0 P3T2030XUK-ARD downloads en true 0 Y TSP User Guide 1 2023-11-24 1700857837238714705607 TSP 1 Dec 5, 2023 User Guide User Guide Getting Started with the P3T2030XUK-ARD Evaluation Board Y GS-P3T2030XUK-ARD English 0 User Guide 2025-01-06 /document/guide/getting-started-with-the-p3t2030xuk-ard-evaluation-board:GS-P3T2030XUK-ARD Getting Started with the P3T2030XUK-ARD Evaluation Board GS-P3T2030XUK-ARD TSP 132339537837198660 User Guide en Y t792 HTML GS-P3T2030XUK-ARD 1700857837238714705607 User Manual 1 /docs/en/user-manual/UM11980.pdf 2023-11-15 1700082505654719480809 TSP 2 Nov 27, 2023 User Manual The P3T2030XUK-ARD evaluation board is easy to test and designed for the P3T2030xUK which is an I3C, I<sup>2</sup>C-bus, 2 °C accuracy, digital temperature sensor. This evaluation board, along with the MIMXRT685-EVK MCU board provides an easy to use evaluation platform. None /docs/en/user-manual/UM11980.pdf English documents 2716235 None 309919593431037931 2023-12-05 N /docs/en/user-manual/UM11980.pdf UM11980, P3T2030xUK-ARD EVB Evaluation Board User Manual /docs/en/user-manual/UM11980.pdf documents 309919593431037931 User Manual N en None Y pdf 1.0 N N UM11980, P3T2030xUK-ARD EVB Evaluation Board User Manual 2.7 MB UM11980 N 1700082505654719480809 true Y Tools

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history