FRDM-KV31F|FRDM Development Platform|Kinetis® MCU | NXP Semiconductors

FRDM Development Platform for Kinetis® KV3x Family MCUs

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

KV Series Arm Cortex-M4/M0+/M7

Features

Microcontroller

    KV31F512VLL12 MCU

  • Arm® Cortex®-M4 120 MHz
  • 512 kB flash, 96 kB SRAM
  • 2x 16-bit ADCs
  • 4x FlexTimers/PWM up to 20-ch. with quadrature decoder dedicated to motor and power control and 2x 12-bit DACs
  • 100 LQFP

Connectivity

  • Motor control auxiliary connector
  • Form factor compatible with Arduino® Rev3 pin layout

Power Management

  • Power selectable 3.3 V/1.8 V
  • Flexible power supply options – USB or external source

Debug

    New, OpenSDA debug interface

  • Mass storage device flash programming interface (default) – no tool installation required to evaluate demo apps
  • MBED Debug interface provides run-control debugging and compatibility with IDE tools
  • CMSIS-DAP interface: new Arm® standard for embedded debug interface

Sensors

  • Six-axis sensor combining accelerometer and magnetometer (FXOS8700CQ)
  • Thermistor sensor to measuring temperature

User components

  • Tri-color user-controllerable LEDs
  • Two (2) user push-button switches for NMI interrupts and LLWU wake-up (SW2/SW3)

More

Buy Options

FRDM-KV31F-Image

Click to expand

  • FRDM-KV31F
    Active

  • Freedom Development Board for Kinetis KV30 and KV31 MCUs.

  • $45.99 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1-10 of 18 documents

Compact List

Application Note (5)
Application Note Software (1)
Fact Sheet (1)
Reference Manual (2)
Release Note (1)
Show All

Design Resources

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

There are no recently viewed products to display.