MKV31F512VLL12 Product Information|NXP

Features


Kinetis KV31: 120MHz Cortex-M4F Real-time Control MCU, 512KB Flash, 96KB SRAM, 100-LQFP

Package


LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.7 mm body

Buy Options

MKV31F512VLL12

Active

12NC: 935320286557

Details

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
120
Flash (kB)
512
SRAM (kB)
96
Serial Communication
2 x I²C, 2 x SPI, 4 x UART
CAN
0
USB Controllers
0
Security
CRC, FAC
ParameterValue
Timers [Number, bits]
1 x 16
PWM [Number, bits]
20 x 16
ADC [Number, bits]
2 x 16
DAC [Number, bits]
2 x 12
GPIO
70
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKV31F512VLL12(935320286557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKV31F512VLL12
(935320286557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKV31F512VLL12
(935320286557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKV31F512VLL12
(935320286557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKV31F512VLL12
(935320286557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments
MKV31F512VLL12
(935320286557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about KV3x

The Kinetis® KV3x family of MCUs delivers a high-performance solution for BLDC, PMSM and ACIM motor control applications.

Built upon the Arm® Cortex®-M4 core running at 100 or 120 MHz with DSP instruction set and floating point unit, the KV3 devices feature dual 16-bit analog-to-digital converters (ADCs) sampling at up to 1.2 mega samples per second (MSPS) in 12-bit mode, multiple motor control timers, 64 to 512 KB of flash memory and a comprehensive enablement suite from proprietary and third-party resources, including reference designs for ACIM, BLDC and PMSM motor control built on NXP®'s. Embedded Software libraries and motor configuration tools.