MKV30F64VLH10 Product Information|NXP

Features


Kinetis KV30: 100MHz Cortex-M4F Real-time Control MCU, 64KB Flash, 16KB SRAM, 64-LQFP

Package


LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
100
Flash (kB)
64
SRAM (kB)
16
Serial Communication
1 x I²C, 1 x SPI, 2 x UART
CAN
0
USB Controllers
0
Security
CRC, FAC
ParameterValue
Timers [Number, bits]
1 x 16
PWM [Number, bits]
10 x 16
ADC [Number, bits]
2 x 16
DAC [Number, bits]
1 x 12
GPIO
46
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKV30F64VLH10(935321999557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKV30F64VLH10
(935321999557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKV30F64VLH10
(935321999557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKV30F64VLH10
(935321999557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKV30F64VLH10
(935321999557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about KV3x

The Kinetis® KV3x family of MCUs delivers a high-performance solution for BLDC, PMSM and ACIM motor control applications.

Built upon the Arm® Cortex®-M4 core running at 100 or 120 MHz with DSP instruction set and floating point unit, the KV3 devices feature dual 16-bit analog-to-digital converters (ADCs) sampling at up to 1.2 mega samples per second (MSPS) in 12-bit mode, multiple motor control timers, 64 to 512 KB of flash memory and a comprehensive enablement suite from proprietary and third-party resources, including reference designs for ACIM, BLDC and PMSM motor control built on NXP®'s. Embedded Software libraries and motor configuration tools.