Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis KV30: 100MHz Cortex-M4F Real-time Control MCU, 128KB Flash, 16KB SRAM, 32-QFN
HVQFN32: HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.9 mm body
12NC: 935324791557
Details
Parameter | Value |
---|---|
Core Type | Arm Cortex-M4 |
Operating Frequency [Max] (MHz) | 100 |
Flash (kB) | 128 |
SRAM (kB) | 16 |
Serial Communication | 1 x I²C, 1 x SPI, 2 x UART |
CAN | 0 |
USB Controllers | 0 |
Security | CRC, FAC |
Parameter | Value |
---|---|
Timers [Number, bits] | 1 x 16 |
PWM [Number, bits] | 10 x 16 |
ADC [Number, bits] | 2 x 16 |
DAC [Number, bits] | 1 x 12 |
GPIO | 26 |
Supply Voltage [Min to Max] (V) | 1.71 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MKV30F128VFM10(935324791557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 64.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MKV30F128VFM10 (935324791557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MKV30F128VFM10 (935324791557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MKV30F128VFM10 (935324791557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MKV30F128VFM10 (935324791557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The Kinetis® KV3x family of MCUs delivers a high-performance solution for BLDC, PMSM and ACIM motor control applications.
Built upon the Arm® Cortex®-M4 core running at 100 or 120 MHz with DSP instruction set and floating point unit, the KV3 devices feature dual 16-bit analog-to-digital converters (ADCs) sampling at up to 1.2 mega samples per second (MSPS) in 12-bit mode, multiple motor control timers, 64 to 512 KB of flash memory and a comprehensive enablement suite from proprietary and third-party resources, including reference designs for ACIM, BLDC and PMSM motor control built on NXP®'s. Embedded Software libraries and motor configuration tools.